text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pneumatic Cylinder
Version 1
double-acting
Version 2
external thread
Product type
standard cylinder
DIN ISO standard
15552
Body material
aluminium
Component material
high carbon steel
D2=Cylinder Ø
40
F6=Piston force at 6 bar (N)
716
F6=Retraction force at 6 bar (
601
S=Travel
50
A
38
A1
12,5
A2
7,5
B
54
D
M12X1,25
D1
16
D2
35
D3
M06
L
185
L1
24
L2
30
L3
22
L4
12
L5
4
P
G1/4
P1
127
P2
14
SW
13
SW1
2,5
T
16,5
T1
4,5

Description

Material
Cylinder tube: aluminium.
Endcap: die-cast aluminium.
Piston rod: carbon steel 1.0503.
Piston and piston rod seal: polyurethane.
Version
Cylinder tube: anodised.
Endcap: painted.
Piston rod: hard trivalent passivated.
Note
Double-acting pneumatic cylinder in construction-optimised design acc. to DIN ISO 15552. Piston rod with external thread, position detection and adjustable pneumatic damping.

Due to their robust construction, these cylinders are the preferred choice for numerous applications.
Technical Data
Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: pneumatic damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection: can be used for proximity switch in T-slot from above.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought