Slide Rail
for roller rails
plastic
black
- Low wear slide rails
- Low glide friction
- Mounting at different heights
- Compatible with type B and type I
kr244.42
plus sales tax
Added to your shopping cart
Designation
Slide Rail
Version 1
for roller rails
Body material
plastic
Body colour
black
L=Length
2000
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Polyethylene
Version
Black.
Note
Low-wear slide rail with low slide friction for easy handling of goods. Slide rails can also be used as cover protection, impact protection, guide rails and as a riser plate between ball and brush elements.
The slide rail can be mounted in two different heights.
Suitable for aluminium profiles Type B and I.
The slide rail can be mounted in two different heights.
Suitable for aluminium profiles Type B and I.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.