text.skipToContent text.skipToNavigation
EN
Choose your language

10450

Roller elements, Form A

  • For creating roller tracks in any length or width
  • Suitable for aluminium profiles Type B and I with slot 8 and 10
  • Flat or side version
Special features:

from kr36.89

plus sales tax

Description

Material
Housing polyamide, glass-bead reinforced.
POM rollers.
Version
Housing and rollers black.
Note
The roller elements are suitable for the manufacture of roller conveyors in any length and width. Suitable for type B and I aluminium profiles. Due to the sprung guide tabs on the bottom, the elements will fit any 8 and 10 slots.

Attachment Form A
Insert the bottom of the housing and rollers into the slot on the aluminium profile. Bring the top of the housing and the integrated expansion pins into position and press down. The expansion pins and clamps fasten and secure the roller element in the slot.
Drawing reference
1) lateral guide