Equipotential Bonding
steel
galvanised
- For generating electrostatic discharge (ESD)
- For safely equalising electrostatic charge of profiles
- A conductive connection is established by breaking through the oxide layer
- Compatible with all conventional aluminium profiles
kr19.80
plus sales tax
Added to your shopping cart
Designation
Equipotential Bonding
Version 2
type I
Body material
steel
Body colour
galvanised
BN=For slot
8
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Steel.
Version
Electro zinc-plated.
Note
For generating electrostatic discharge (ESD). For safely equalising electrostatic charge of profiles. It is swivelled into the slot and screwed against the profiles at a 45° angle. A conductive connection is established by breaking through the oxide layer.
Attention
A potential equaliser is not an electrical connection of the protective earth (PE) system.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.