text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cam Clamp
Body material
POM
Body colour
white
D=Diameter
30,1
H=Height
10
L=Length
100
B
44,1
B1
20
B2
20,05
L1
22,05
R
44
R1
3

Description

Material
Steel or POM
Version
black oxidised. White.
Note
Cam clamps for indirect clamping of sensitive parts in combination with pivot bearings or Form C eccentric clamp modules.
Advantages
Tool-less operation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought