text.skipToContent text.skipToNavigation
EN
Choose your language

10454

Cable clips with T-slot key, Form A

  • Fastening component for cables and hoses with a diameter up to 12 mm
  • Form A: with one chamber
  • Compatible with all conventional aluminium profiles
Special features:

from kr20.27

plus sales tax

Description

Material
Polyamide.
O-ring FPM 70.
Version
black.
Note
The cable clip is a fastening component for cables and hoses with a diameter up to 12 mm.

The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.