text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Bearing Flange
Version 1
for transport roller
Version 2
with ball bearing
Body material
polyamide
BN=For slot
8
D=Diameter
50
F max. N
1000
Packaging unit
2
Type
I
X max.
800
X min.
160

Description

Material
Bearing flanges and fastening pieces PA-GF.
Bolts steel.
Version
Black.
Bolts electro zinc-plated.
Note
Two bearing flanges combined with a D50 type I aluminium profile tube (10050) form a feed roller (load-bearing roller). The bearing flanges are simply pressed into the aluminium profile tube. These can be used for many conveyance tasks.
The bearing flanges have ball bearings and spring-loaded fastening spigots which enable transport rollers to be retrofitted into existing structures.
A roller conveyor is created when several transport rollers are mounted in series.

The axial position of the roller is defined by the securing element which is attached to the hexagonal piece. The bearing flanges have a circumferential V-groove. This means that they can be driven using a Ø 4 mm round belt.

Supplied in sets (2 pcs.).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought