Ball Element
for roller rails
stainless steel
- Quick and easy assembly
- Flexible movements in two dimensions
- Low friction and wear ball transfer units
- Compatible with type B and type I
kr70.07
plus sales tax
Added to your shopping cart
Designation
Ball Element
Version 1
for roller rails
Body material
stainless steel
F=Load capacity (N)
100
R1=Roller diameter
16
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Ball stainless steel.
Housing steel.
Cage polyamide, carbon-fibre reinforced.
Housing steel.
Cage polyamide, carbon-fibre reinforced.
Version
Cage black.
Note
These ball transfer units are matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily.
For flexible movements in two dimensions. With a low-wear and low-friction ball rollers.
No tools required. Suitable for aluminium profiles Type B and I.
For flexible movements in two dimensions. With a low-wear and low-friction ball rollers.
No tools required. Suitable for aluminium profiles Type B and I.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.