Foot Plate
zinc
black powder-coated
- To hold levelling feet, rollers, lifting eye bolts and other elements
- With slot nuts, the foot plates can also be screwed to the side of profiles
- Compatible with all conventional aluminium profiles
- Version: bright or black powder-coated
kr89.87
plus sales tax
Added to your shopping cart
Designation
Foot Plate
Version 2
type I
Body material
zinc
Body colour
black powder-coated
B=Width
30
BN=For slot
6
D=Thread
M08
H=Height
12
L=Length
60
P=Profile
30X60
A
30
D1
6,6
D2
11
PL ALUPROFIL ZUBEHÖR
TRUE
Type
I
Description
Material
Die-cast zinc.
Version
bright or black powder-coated.
Note
Used to mount levelling feet, rollers, eye bolts and other elements. Can also be mounted to the side of a profile using slot nuts.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.