Cover Profile
plastic
black
- Profile slot cover to protect against dust and dirt
- Compatible with all conventional aluminium profiles
- Material: PVC
kr35.52
plus sales tax
Added to your shopping cart
Designation
Cover Profile
Version 2
type I
Body material
plastic
Body colour
black
BN=For slot
8
L=Length
2000
PL ALUPROFIL ZUBEHÖR
TRUE
Type
I
Description
Material
PVC.
Version
Black.
Note
The cover profile made of flexible plastic is used as a cover for the profile slots to protect against dust and dirt.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.