Joint Block
zinc
- For connecting two profiles at any angle
- Adjustment range: 0° to 180°
- Also applicable as heavy duty hinge
- Compatible with all conventional aluminium profiles
kr214.82
plus sales tax
Added to your shopping cart
Designation
Joint Block
Form
A
Version 2
type B
Body material
zinc
B=Width
45
BN=For slot
10
H=Height
60
L=Length
45
A
30
D
8,5
PL ALUPROFIL ZUBEHÖR
TRUE
T
8
Type
B
Description
Material
Joint die-cast zinc.
Fasteners die-cast zinc.
Spacer rings stainless steel.
Tapped bush and countersunk screws steel.
Fasteners die-cast zinc.
Spacer rings stainless steel.
Tapped bush and countersunk screws steel.
Version
Joint painted aluminium tone.
Fasteners electro zinc-plated.
Spacer rings bright.
Tapped bushes and countersunk screws electro zinc-plated.
Fasteners electro zinc-plated.
Spacer rings bright.
Tapped bushes and countersunk screws electro zinc-plated.
Note
Joints for connecting two profiles at any angle.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.
When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.
When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.