text.skipToContent text.skipToNavigation
EN
Choose your language

10220

Cube connector sets Type B

  • Guide tabs ensure secure installation
  • No protruding edges; panel elements can be positioned in the profile slot without additional machining
Special features:

from kr76.40

plus sales tax

Description

Material
Cube die-cast aluminium.
Screws steel.
End caps polyamide.
Version
Aluminium bright.
Screws with self-tapping thread.
End cap black.
Note
The cube connector can be used to connect two or three profiles to each other by the end faces. The cube connectors have guide lugs that ensure a perfect and secure installation. Fastening to the profile is carried out by self-tapping screws. The open holes can be closed off with the end caps.

The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.