text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Connecting Set
Version 1
universal
D=Thread
M06
A
15
D1
16
D2
16
H
12,5
L
25,2
N
6,2
PL ALUPROFIL ZUBEHÖR
TRUE
SW
4
Slot width
6
T
12,7
Type
I

Description

Material
Connector die-cast zinc.
Screw and slot nuts steel.
Version
Electro zinc-plated.
Note
The connecting sets are used for connecting two aluminium profiles at right angles. They allow a free positioning of profiles. The connection is non-rotating (the rotation lock can be broken off). For larger profiles several connecting sets can be mounted on the end for greater strength. Retrofitting into existing constructions is possible.

Low workload. The connecting set requires only one hole drilled in one end.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought