Connecting Set
standard
- Connection is secured against rotation
- Low processing workload
- For right angle connections
kr11.19
plus sales tax
Added to your shopping cart
Designation
Connecting Set
Version 1
standard
D=Thread
M08
B
17
H
9,5
L
20
L1
35
N
8
PL ALUPROFIL ZUBEHÖR
TRUE
SW
5
Slot width
8
T
2
Type
I
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used for connecting two aluminium profiles at right angles. The connection is non-rotating. For larger profiles several connecting sets can be mounted on the end for greater strength
Low workload. Cut a thread in the end face core hole. Drill a through hole for tightening the screw in the opposing profile.
Low workload. Cut a thread in the end face core hole. Drill a through hole for tightening the screw in the opposing profile.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.