Connecting Set
automatic
- Allow free positioning of the profiles
- No machining required
- For right angle connections
kr35.95
plus sales tax
Added to your shopping cart
Designation
Connecting Set
Version 1
automatic
D=Thread
13
L
35
PL ALUPROFIL ZUBEHÖR
TRUE
SW
5
Slot width
10 LEICHT
Type
B
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used to connect two aluminium profiles at right angles. They enable free positioning of the profiles.
No machining of the profile is required. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.
Automatic connecting sets should always be used opposite each other in pairs.
Connecting set for slot width 8 has a flattened thread to prevent protruding after installation.
No machining of the profile is required. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.
Automatic connecting sets should always be used opposite each other in pairs.
Connecting set for slot width 8 has a flattened thread to prevent protruding after installation.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.