text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Angle
Form
C
Version 1
with eccentric clamp
Body material
zinc
Component material
steel
B=Width
24
BN=For slot
6
F=Retaining force (kN)
2
FH=Hand force (N)
90
H=Height
27
L=Length
27
A
15
A1
6,3
A2
3
A3
5,7
D
15
H1
34
H2
6
L1
36,2
PL ALUPROFIL ZUBEHÖR
TRUE
T
5
Type
I

Description

Material
Clamping angle die-cast zinc.
Cam lever cast aluminium.
Body steel.
Version
Cam lever, black powder-coated.
Metal parts, black oxidised.
Slot key, electro zinc-plated.
Note
The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

Loosening the screw releases both clamps allowing free rotation and sliding along the slots.

The clamping angles are generally used in pairs or in combination with a joint angle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range