Assembly Tool
manual operation
steel
galvanised
- Accessories for type B steel self-tapping threaded inserts
kr149.71
plus sales tax
Added to your shopping cart
Designation
Assembly Tool
Version 1
manual operation
Body material
steel
Body surface finish
galvanised
L=Length
64
D
10
PL ALUPROFIL ZUBEHÖR
TRUE
S
8
SW
6,6
Description
Material
Steel.
Version
Manual assembly tool, electro zinc-plated.
Note
Inserts are screwed in using this manual assembly tool together with a tap wrench, socket set, cordless screwdriver etc.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.