text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Angle
Version 2
type I
Body material
zinc
B=Width
38
BN=For slot
8
H=Height
76
L=Length
76
A
65,5
A1
21,5
A2
36
A3
21,5
A4
54,5
A5
58,5
D
9
H1
78
N
8
PL ALUPROFIL ZUBEHÖR
TRUE
T
7
Type
40x80
Type
I

Description

Material
Angle die-cast zinc.
Screws and slot nuts steel.
End cap polyamide, fibreglass reinforced.
Version
Angle painted aluminium tone.
Screws and slot nuts electro zinc-plated.
End cap black.
Note
Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for any components.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking off i.e. for mounting plates. The open side can be closed off with the end cap.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought