text.skipToContent text.skipToNavigation
EN
Choose your language

10261

Angle elements T2 Type I

  • For securing a profile at a 45° angle
  • For producing struts or ties
  • Compatible with all conventional aluminium profiles with 6 mm, 8 mm or 10 mm slot width
  • Fastening with universal connector set and ISO 7380 round-head screws
Special features:

from kr92.59

plus sales tax

Description

Material
Aluminium.
Version
anodised.
Note
Angle element for fastening two profiles at a 45° angle and for making struts or ties.
The angle element can be fastened with universal connector sets and ISO 7380 round-head screws.