Angle
aluminium
- For securing a profile at a 45° angle
- For producing struts or ties
- Compatible with all conventional aluminium profiles with 6 mm, 8 mm or 10 mm slot width
- Fastening with universal connector set and ISO 7380 round-head screws
kr148.20
plus sales tax
Added to your shopping cart
Designation
Angle
Version 2
type I
Body material
aluminium
BN=For slot
6
PL ALUPROFIL ZUBEHÖR
TRUE
Type
30x60
Type
I
Description
Material
Aluminium.
Version
anodised.
Note
Angle element for fastening two profiles at a 45° angle and for making struts or ties.
The angle element can be fastened with universal connector sets and ISO 7380 round-head screws.
The angle element can be fastened with universal connector sets and ISO 7380 round-head screws.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.