text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Aluminium Profile
Version 1
type I
Version 2
round
D=Outside diameter
50
KG=Weight kg/m ca.
0,760
L=Length
1000
P=Profile
50
Ixcm⁴
8,16
Iycm⁴
8,16
Wxcm³
3,26
Wycm³
3,26

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Aluminium profile for general structures.
The round tube, also referred to as a profile tube forms a feed roller when used in combination with bearing flanges (10400).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought