text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Aluminium Profile
Version 1
light
Version 2
type B
A4=Profile surface cm²
5,73
B=Width
45
H=Height
45
L=Length
1000
P=Profile
45X45
F1 max. kN
7
Ixcm⁴
11
Iycm⁴
11
Slot width
10
Wxcm³
4,89
Wycm³
4,89

Description

Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Lightweight aluminium profile for weight-optimised constructions.
On request
Mitre cuts 15°, 30° and 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought